{eaton_cad/20378/20390/20450/21059.prj},{NB=119868},{PLID=119868},{NETTO_WEIGHT=0.10200},{CUSTOMS_TARIFF_NUMBER1=85389099},{PREVIEW=../../../_pool_/26/5e/d5/21059_preview_410.png},{MANUTYPEDESC=NZM2-XKSAE},{DESCSHORT=Cover, 3p, for cable lugs, size 2},{DESCLONG=Optional accessories for the circuit-breaker series NZM offers a comprehensive portfolio of application options for use world wide. The mounting is always flexible and easy thanks to the modular function groups. Notes: part no. contains parts for a terminal located at top or bottom for 3 or 4 pole switches. Busbar tag shroud where cable lugs are used on screw terminals. When using insulated conductor material to IP2X. Can be used for: NZM2, PN2, NS2},{INTNO=4015081177196}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.